??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHELIC
Description
EZTB650-A - Belt Drive
Bill of material
EZTB650-A1-550-100-M-C-001_(0,0)
MODEL
model
EZTB650
C
combination
A-Arm Type
CD
combination direction
SX
X stroke
mm
Enter value for SX
X stroke
mm
cm
inch
ft
POSX
x position
mm
Enter value for POSX
x position
mm
cm
inch
ft
SY
Y stroke
mm
Enter value for SY
Y stroke
mm
cm
inch
ft
POSY
y position
mm
Enter value for POSY
y position
mm
cm
inch
ft
MB
motor brand
DM
delivery methode
L
911.5 mm
A
100 mm
M
3
N
10
H
576 mm
MSX
Maximum speed
2000 mm/s
MSY
Maximum speed
1000 mm/s