??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHELIC
Description
EZTH764-P - Ball Screw Drive
Bill of material
EZTH764-P1-100-50-50-M-C-001
MODEL
EZTH764
C
Combination
P - Polar Type
CD
Combination Direction
SX
X Stroke
mm
Enter value for SX
X Stroke
mm
cm
inch
ft
POSX
X Position
mm
Enter value for POSX
X Position
mm
cm
inch
ft
SY
Y Stroke
mm
Enter value for SY
Y Stroke
mm
cm
inch
ft
POSY
Y Position
mm
Enter value for POSY
Y Position
mm
cm
inch
ft
SZ
Z Stroke
mm
Enter value for SZ
Z Stroke
mm
cm
inch
ft
POSZ
Z Position
mm
Enter value for POSZ
Z Position
mm
cm
inch
ft
MB
Motor Brand
DM
Delivery Method
L
Length
511 mm
A
Length
50 mm
M
Number Of Spaces
1
N
Number Of Holes
6
MSX
Maximum Speed X
1000 mm/s
P
Width
430 mm
B
Length
150 mm
J
Number Of Spaces
0 mm
K
Number Of Holes
6 mm
MSY
Maximum Speed Y
500 mm/s
H
Height
589 mm
MSZ
Maximum Speed Z
500 mm/s