??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Aircomp
Description
F+R+L Unit - F+R+L 1” 095
Bill of material
0950500014
CODE
Code
REF
Reference
QMAX
Flow rate (P1= 10 bar DP= 1 bar)
8000 Nl/min
CR
pressure range
bar
C
IN-OUT Connections
G1” Pollici
G
Filter filtering degree
µm
PMAX
Working pressure
0,5 – 12,5 bar
PS
Drain working pressure
bar
CT
bowl capacity
200 cc
T
Working temperature
-5 / +50 °C
CP
Max Torque
80 Nm
P
Weight
4,44 Kg