??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Posital
Description
F100-CAW
Bill of material
UCE-AC005-0013-F100-CAW
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
MECHANICAL_CONNECTION
OD 78 mm (3.07") / Solid Shaft Clamping / Standard / OD 10 mm (0.39")
ELECTRICAL_CONNECTION
Cable#Axial 1 m
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Aluminum / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet