??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
Posital
Description
F10S-ARW
Bill of material
OCE-EIB1B-1416-F10S-ARW
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
MECHANICAL_CONNECTION
OD 78 mm (3.07") / Solid Shaft Clamping / Standard / OD 10 mm (0.39")
ELECTRICAL_CONNECTION
Cable#Radial 10 m
PROTECTION_CLASS
IP66/IP67
HOUSING_MATERIAL
Aluminum / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet