??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Concentric Rockford
Description
F15 - Pumps
Bill of material
F3-F15S-2B19A1-A1A10L
PN
Model Code
F3-F15S-2B19A1-A1A10L
SS
Special Seals
OC
Series
MT
Mount Type
FC
Front Cover
2 - SAE "B" 2-Bolt Mount
IP
Front Inlet Port
D
Front Displacement
OP
Front Outlet Port
RC
Rear Cover
IP2
2nd Section Inlet Port
D2
2nd Section Displacement
OP2
2nd Section Outlet Port
IP3
3rd Section Inlet Port
D3
3rd Section Displacement
OP3
3rd Section Outlet Port
SHSE
Shaft Seal
DS
Drive Shaft
PL
Port Locations
DD
Design Designation
R
Rotation