??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 78
HELP_VARIABLE
Company
WMBerg
Description
F16A & P16A - Spur Gears - 16 Pitch - 1/4", 3/8" and 1/2" Bore - 1/2" Face - AGMA Quality 8 - Aluminum Blue Anodized - 20° Pressure Angle
Bill of material
P16A70-14
PN
Product No.
DES
Description
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Aluminum Blue Anodized
DP
Diametrical Pitch
16
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
英寸
OD
Outside Diameter
英寸
B
Bore
英寸
FW
Face Width
1/2 英寸