??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_303018_180m
Bill of material
F1A1-303018-180M
PN
Part Number
F1A1-303018-180M
DESC
Description
Shielded SMT Power Inductor, 18.0uH, 500mA, 715 Ohm
INDUCTANCE
Inductance
18 uH
CURRENT
Current
0,5 A
SATURATION
Saturation
0,4 A
DCR
715 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,8 mm
SHIELDING
Shielding
Shielded
DIMENSIONS
Dimensions Max
3 x 3 x 1.8 mm
PACKAGING
Packaging
Bulk