??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_303018_3r3n
Bill of material
F1A1-303018-3R3N
PN
Part Number
F1A1-303018-3R3N
DESC
Description
Shielded SMT Power Inductor, 3.3uH, 1.0A, 143 Ohm
INDUCTANCE
Inductance
3,3 uH
CURRENT
Current
1 A
SATURATION
Saturation
1 A
DCR
143 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,8 mm
SHIELDING
Shielding
Shielded
DIMENSIONS
Dimensions Max
3 x 3 x 1.8 mm
PACKAGING
Packaging
Bulk