??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_383812_220m
Bill of material
F1A1-383812-220M
PN
Part Number
F1A1-383812-220M
DESC
Description
Shielded SMT Power Inductor, 22.0uH, 0.3A, 962 Ohm
INDUCTANCE
Inductance
22 uH
CURRENT
Current
0,3 A
SATURATION
Saturation
0,3 A
DCR
962 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,2 mm
SHIELDING
Shielding
Shielded
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.2 mm
PACKAGING
Packaging
Bulk