??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_383815_270m
Bill of material
F1A1-383815-270M
PN
Part Number
F1A1-383815-270M
DESC
Description
Shielded SMT Power Inductor, 27.0uH, 530mA, 675 Ohm
INDUCTANCE
Inductance
27 uH
CURRENT
Current
0,53 A
SATURATION
Saturation
0,4 A
DCR
675 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,5 mm
SHIELDING
Shielding
Shielded
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.5 mm
PACKAGING
Packaging
Bulk