??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_383818_8r2n
Bill of material
F1A1-383818-8R2N
PN
Part Number
F1A1-383818-8R2N
DESC
Description
Shielded SMT Power Inductor, 8.2uH, 950mA, 225 Ohm
INDUCTANCE
Inductance
8,2 uH
CURRENT
Current
0,95 A
SATURATION
Saturation
0,8 A
DCR
225 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,8 mm
SHIELDING
Shielding
Shielded
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.8 mm
PACKAGING
Packaging
Bulk