??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_464612_470m
Bill of material
F1A1-464612-470M
PN
Part Number
F1A1-464612-470M
DESC
Description
Shielded SMT Power Inductor, 47.0uH, 400mA, 1625 Ohm
INDUCTANCE
Inductance
47 uH
CURRENT
Current
0,4 A
SATURATION
Saturation
0,32 A
DCR
1625 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,2 mm
SHIELDING
Shielding
Shielded
DIMENSIONS
Dimensions Max
4.6 x 4.6 x 1.2 mm
PACKAGING
Packaging
Bulk