??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_464615_1r8n
Bill of material
F1A1-464615-1R8N
PN
Part Number
F1A1-464615-1R8N
DESC
Description
Shielded SMT Power Inductor, 1.8uH, 1.65A, 121 Ohm
INDUCTANCE
Inductance
1,8 uH
CURRENT
Current
1,65 A
SATURATION
Saturation
2,2 A
DCR
121 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,5 mm
SHIELDING
Shielding
Shielded
DIMENSIONS
Dimensions Max
4.6 x 4.6 x 1.5 mm
PACKAGING
Packaging
Bulk