??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303010_1r2n
Bill of material
F1A2-303010-1R2N
PN
Part Number
F1A2-303010-1R2N
DESC
Description
Shielded SMD Power Inductor, 1.2uH, 1.40A, 1LN, 3.0 x 3.0mm Footprint, 1mm Height Profile
INDUCTANCE
Inductance
1,2 uH
CURRENT
Current
1,4 A
SATURATION
Saturation
1,3 A
DCR
85 Ohm
TESTFREQ
Test Frequency
100 KHz
MAXHEIGHT
Max Height
1 mm
DIMENSIONS
Dimensions Max
3.0 x 3.0 x 1 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded