??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303012_4r7n
Bill of material
F1A2-303012-4R7N
PN
Part Number
F1A2-303012-4R7N
DESC
Description
Shielded SMD Power Inductor, 4.7uH, 1.00A, 1LN, 3.0 x 3.0mm Footprint, 1.2mm Height Profile
INDUCTANCE
Inductance
4,7 uH
CURRENT
Current
1 A
SATURATION
Saturation
0,9 A
DCR
195 Ohm
TESTFREQ
Test Frequency
100 KHz
MAXHEIGHT
Max Height
1,2 mm
DIMENSIONS
Dimensions Max
3.0 x 3.0 x 1.2 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded