??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303015_220m
Bill of material
F1A2-303015-220M
PN
Part Number
F1A2-303015-220M
DESC
Description
Shielded SMD Power Inductor, 22.0uH, 550mA, 1LN, 3.0 x 3.0mm Footprint, 1.5mm Height Profile
INDUCTANCE
Inductance
22 uH
CURRENT
Current
0,55 A
SATURATION
Saturation
0,47 A
DCR
635 Ohm
TESTFREQ
Test Frequency
100 KHz
MAXHEIGHT
Max Height
1,5 mm
DIMENSIONS
Dimensions Max
3.0 x 3.0 x 1.5 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded