??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_383812_120m
Bill of material
F1A2-383812-120M
PN
Part Number
F1A2-383812-120M
DESC
Description
Shielded SMD Power Inductor, 12.0uH, 650mA, 1 LN, 3.8 x 3.8mm Footprint, 1.2mm Height Profile
INDUCTANCE
Inductance
12 uH
CURRENT
Current
0,65 A
SATURATION
Saturation
0,6 A
DCR
360 Ohm
TESTFREQ
Test Frequency
100 KHz
MAXHEIGHT
Max Height
1,2 mm
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.2 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded