??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_383815_2r2n
Bill of material
F1A2-383815-2R2N
PN
Part Number
F1A2-383815-2R2N
DESC
Description
Shielded SMD Power Inductor, 2.2uH, 1.25A, 1 LN, 3.8 x 3.8mm Footprint, 1.5mm Height Profile
INDUCTANCE
Inductance
2,2 uH
CURRENT
Current
1,25 A
SATURATION
Saturation
1,9 A
DCR
95 Ohm
TESTFREQ
Test Frequency
100 KHz
MAXHEIGHT
Max Height
1,5 mm
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.5 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded