??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_383818_4r7n
Bill of material
F1A2-383818-4R7N
PN
Part Number
F1A2-383818-4R7N
DESC
Description
Shielded SMD Power Inductor, 4.7uH, 1.10A, 1 LN, 3.8 x 3.8mm Footprint, 1.8mm Height Profile
INDUCTANCE
Inductance
4,7 uH
CURRENT
Current
1,1 A
SATURATION
Saturation
1,8 A
DCR
145 Ohm
TESTFREQ
Test Frequency
100 KHz
MAXHEIGHT
Max Height
1,8 mm
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.8 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded