??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_464612_220m
Bill of material
F1A2-464612-220M
PN
Part Number
F1A2-464612-220M
DESC
Description
Shielded SMD Power Inductor, 22.0uH, 750mA, 1 LN, 4.6 x 4.6mm Footprint, 1.2mm Height Profile
INDUCTANCE
Inductance
22 uH
CURRENT
Current
0,75 A
SATURATION
Saturation
0,45 A
DCR
445 Ohm
TESTFREQ
Test Frequency
100 KHz
MAXHEIGHT
Max Height
1,2 mm
DIMENSIONS
Dimensions Max
4.6 x 4.6 x 1.2 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded