??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_464615_6r8n
Bill of material
F1A2-464615-6R8N
PN
Part Number
F1A2-464615-6R8N
DESC
Description
Shielded SMD Power Inductor, 6.8uH, 1.20A, 1 LN, 4.6 x 4.6mm Footprint, 1.5mm Height Profile
INDUCTANCE
Inductance
6,8 uH
CURRENT
Current
1,2 A
SATURATION
Saturation
1,4 A
DCR
180 Ohm
TESTFREQ
Test Frequency
100 KHz
MAXHEIGHT
Max Height
1,5 mm
DIMENSIONS
Dimensions Max
4.6 x 4.6 x 1.5 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded