??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_303010_8r2m
Bill of material
F1B1-303010-8R2M
PN
Part Number
F1B1-303010-8R2M
DESC
Description
Unshielded SMT Power Inductor, 8.2uH, 0.9A, 662 Ohm, 3 x 3 x 1mm
INDUCTANCE
Inductance
8,2 uH
CURRENT
Current
0,9 A
SATURATION
Saturation
0,68 A
DCR
662 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
3 x 3 x 1 mm
PACKAGING
Packaging
Bulk