??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_303012_4r7m
Bill of material
F1B1-303012-4R7M
PN
Part Number
F1B1-303012-4R7M
DESC
Description
Unshielded SMT Power Inductor, 4.7uH, 0.82A, 275 Ohm, 3 x 3 x 1.2mm
INDUCTANCE
Inductance
4,7 uH
CURRENT
Current
0,82 A
SATURATION
Saturation
1,2 A
DCR
275 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,2 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
3 x 3 x 1.2 mm
PACKAGING
Packaging
Bulk