??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_303015_120m
Bill of material
F1B1-303015-120M
PN
Part Number
F1B1-303015-120M
DESC
Description
Unshielded SMT Power Inductor, 12uH, 0.7A, 487 Ohm, 3 x 3 x 1.5mm
INDUCTANCE
Inductance
12 uH
CURRENT
Current
0,7 A
SATURATION
Saturation
0,9 A
DCR
487 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,5 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
3 x 3 x 1.5 mm
PACKAGING
Packaging
Bulk