??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_383812_150m
Bill of material
F1B1-383812-150M
PN
Part Number
F1B1-383812-150M
DESC
Description
Unshielded SMT Power Inductor, 15uH, 0.52A, 732 Ohm, 3.8 x 3.8 x 1.2mm
INDUCTANCE
Inductance
15 uH
CURRENT
Current
0,52 A
SATURATION
Saturation
0,65 A
DCR
732 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,2 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.2 mm
PACKAGING
Packaging
Bulk