??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_383812_2r7m
Bill of material
F1B1-383812-2R7M
PN
Part Number
F1B1-383812-2R7M
DESC
Description
Unshielded SMT Power Inductor, 2.7uH, 1.47A, 132 Ohm, 3.8 x 3.8 x 1.2mm
INDUCTANCE
Inductance
2,7 uH
CURRENT
Current
1,47 A
SATURATION
Saturation
1,6 A
DCR
132 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,2 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.2 mm
PACKAGING
Packaging
Bulk