??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_383815_100m
Bill of material
F1B1-383815-100M
PN
Part Number
F1B1-383815-100M
DESC
Description
Unshielded SMT Power Inductor, 10uH, 1.1A, 300 Ohm, 3.8 x 3.8 x 1.5mm
INDUCTANCE
Inductance
10 uH
CURRENT
Current
1,1 A
SATURATION
Saturation
1,1 A
DCR
300 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,5 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.5 mm
PACKAGING
Packaging
Bulk