??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_464612_390m
Bill of material
F1B1-464612-390M
PN
Part Number
F1B1-464612-390M
DESC
Description
Unshielded SMT Power Inductor, 39uH, 0.4A, 1476 Ohm, 4.6 x 4.6 x 1.2mm
INDUCTANCE
Inductance
39 uH
CURRENT
Current
0,4 A
SATURATION
Saturation
0,5 A
DCR
1476 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,2 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
4.6 x 4.6 x 1.2 mm
PACKAGING
Packaging
Bulk