??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_464612_6r8m
Bill of material
F1B1-464612-6R8M
PN
Part Number
F1B1-464612-6R8M
DESC
Description
Unshielded SMT Power Inductor, 6.8uH, 1.3A, 240 Ohm, 4.6 x 4.6 x 1.2mm
INDUCTANCE
Inductance
6,8 uH
CURRENT
Current
1,3 A
SATURATION
Saturation
1,2 A
DCR
240 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,2 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
4.6 x 4.6 x 1.2 mm
PACKAGING
Packaging
Bulk