??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_464615_150m
Bill of material
F1B1-464615-150M
PN
Part Number
F1B1-464615-150M
DESC
Description
Unshielded SMT Power Inductor, 15uH, 0.9A, 450 Ohm, 4.6 x 4.6 x 1.5mm
INDUCTANCE
Inductance
15 uH
CURRENT
Current
0,9 A
SATURATION
Saturation
1,2 A
DCR
450 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,5 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
4.6 x 4.6 x 1.5 mm
PACKAGING
Packaging
Bulk