??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_201210_r10m
Bill of material
F1C1-201210-R10M
PN
Part Number
F1C1-201210-R10M
DESC
Description
Shielded SMD High Power Inductor, 0.10uH, 7.0A, 1LN, 2.00 x 1.20mm Footprint, 1mm Height Profile
INDUCTANCE
Inductance
0.1 uH
CURRENT
Current
7 A
SATURATION
Saturation
8 A
DCR
13 Ohm
TF
Test Frequency
1000 KHz
MH
Max Height
1 mm
DIMENSIONS
Dimensions Max
2.00 x 1.20 x 1 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded