??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_201612_r33m
Bill of material
F1C1-201612-R33M
PN
Part Number
F1C1-201612-R33M
DESC
Description
Shielded SMD High Power Inductor, 0.33u, 7.2A, 1LN, 2.00 x 1.60mm Footprint, 1.2mm Height Profile
INDUCTANCE
Inductance
0.33 uH
CURRENT
Current
7.2 A
SATURATION
Saturation
7.3 A
DCR
15 Ohm
TF
Test Frequency
1000 KHz
MH
Max Height
1.2 mm
DIMENSIONS
Dimensions Max
2.00 x 1.60 x 1.2 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded