??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_252008_3r3m
Bill of material
F1C1-252008-3R3M
PN
Part Number
F1C1-252008-3R3M
DESC
Description
Shielded SMD High Power Inductor, 2.3 uH, 2.1A| 1LN, 2.50 x 2.00mm Footprint, 0.8mm Height Profile
INDUCTANCE
Inductance
3.3 uH
CURRENT
Current
2.1 A
SATURATION
Saturation
2.1 A
DCR
180 Ohm
TF
Test Frequency
1000 KHz
MH
Max Height
0.8 mm
DIMENSIONS
Dimensions Max
2.50 x 2.00 x 0.8 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded