??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_252012_2r2m
Bill of material
F1C1-252012-2R2M
PN
Part Number
F1C1-252012-2R2M
DESC
Description
Shielded SMD High Power Inductor, 2.2 uH, 2.7A, 1LN, 2.50 x 2.00mm Footprint, 1.2mm Height Profile
INDUCTANCE
Inductance
2.2 uH
CURRENT
Current
2.7 A
SATURATION
Saturation
3.3 A
DCR
65 Ohm
TF
Test Frequency
1000 KHz
MH
Max Height
1.2 mm
DIMENSIONS
Dimensions Max
2.50 x 2.00 x 1.2 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded