??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
WMBerg
Description
F32U6 - Spur Gears - 32 Pitch - 3/8" Bore - 1/4" Face - AGMA Quality 8 - Flat Hubless Style - Non-Metallic Gears - 20° Pressure Angle
Bill of material
F32U6-64_(2)
PN
Product No.
LOD
Level of Details
DES
Description
HUBLESS SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
polyurethane
DP
Diametrical Pitch
32
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
Inch
OD
Outside Diameter
Inch
B
Bore
0.3748 Inch
FW
Face Width
1/4 Inch