You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English (United States)
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
Adapters Male stud connector 24F3MK4SS
Parker
PARKER Adapters
Male/Male adapters BSPP 60° cone, BSPT, NPT
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{parker/n_adapter/09n_bspp_eins_eins_60/f3mk4.prj},{NB=EO Gerader Einschraubstutzen 24F3MK4SS},{ERMETO=24F3MK4SS},{BESTNR=24F3MK4},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{GEWT4=1 1/2},{NDMT4=47.803},{KDMT4=44.845},{GEWT3=1 1/2},{L1=10.700},{L2=18.400},{NDMT3=47.803},{KDMT3=44.845},{A=26},{C=55},{BBB=11.900},{ZOOM=1.200},{ZFACTOR=1.500},{D=33},{L=69},{WEIGHT=0.59740},{MTR=Stahl},{PN=105},{WERKSTOFFVIS=Edelstahl},{ERMETO2=24F3MK4SS}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 38
HELP_VARIABLE
Company
Parker
Description
F3MK4 Adapter - Male stud connector
Bill of material
Adapters Male stud connector 24F3MK4SS
ERMETO
Order code
24F3MK4SS
24F3MK4SS
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
Stainless Steel
Stainless Steel
GEWT4
Thread BSPP T4
1 1/2
1 1/2
GEWT3
Thread BSPT T3
1 1/2
1 1/2
A
Lenght
26
26
mm
C
Width across flats
55
55
mm
D
Diameter
33
33
mm
L
Lenght
69
69
mm
WEIGHT
Weight
0.59740
0.59740
kg
WERKSTOFFVIS
Material selection
Edelstahl
Edelstahl