??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
WMBerg
Description
F64U - Spur Gears - 64 Pitch - 3/8" Bore - 1/8" and 1/4" Face - AGMA Quality 8 - Hubless Style - Non-Metallic Gears - 20° Pressure Angle
Bill of material
F64U3-128_(1)
PN
Product No.
LOD
Level of Details
DES
Description
HUBLESS SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
polyurethane
DP
Diametrical Pitch
64
N
Number of Teeth
PD
Pitch Diameter
Inch
OD
Outside Diameter
Inch
B
Bore
0.3748 Inch
F
Face Width
Inch