??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Amphenol RF
Description
FA1-NHSP-PCB-1
Bill of material
FA1-NHSP-PCB-1
PN
Part Number
FA1-NHSP-PCB-1
DESC
Description
RF Connector FAKRA GEN 1 PCB Through Hole Straight Plug 50 Ohm H Key Code
BF
Body Finish
Tin
BM
Body Material
Zinc Diecast
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
6
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Gold
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Push-on
MC
Mating Cycles
100
TS
Termination Style
PCB - Through Hole
FAKRAG
FAKRA Generation
1
FAKRAK
FAKRA Keycode
H - Heather Violet
SC
Size Category
Subminiature