??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
FA2003-A1_A5Q00019353
Bill of material
FA2003-A1 Batterie 12V, 7Ah, VDS(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
SA110ID05
Product type (ASN)
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Length
153.00 mm
SA700ID06
Depth
mm
SA700ID07
Height
mm
SA700ID08
mass (net)
kg
LINK
Product link
http://www.siemens.com/btproduct?A5Q00019353
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
SA810ID04
Datanorm number
SA810ID06
GTIN number
SA810ID10
Description text
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001765
ETIMCLASSN
ETIM Classname
Manual call point for emergency systems
IFCEXPORT
IfcAsExport
IfcAlarm.BREAKGLASSBUTTON
OMNICLASSNU
Omniclass number
23-35 37 49
OMNICLASS
Omniclass title
Push Button Switches
UNICLASSC
Uniclass code
Pr_75_75_17_13