??
Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
FA2005-A1_A5Q00019677
Bill of material
FA2005-A1 Batterie 12V, 17Ah, VDS(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
FA2005-A1 Batterie 12V, 17Ah, VDS
SA110ID05
Product type (ASN)
FA2005-A1
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Length
183.00 mm
SA700ID06
Depth
80.00 mm
SA700ID07
Height
170.00 mm
SA700ID08
mass (net)
5.64 kg
LINK
Product link
http://www.siemens.com/btproduct?A5Q00019677
SA740ID04
Approval markings
SA810ID03
Order number
A5Q00019677
SA810ID04
DataNorm number
A5Q00019677
SA810ID06
GTIN number
4047625015190
SA810ID10
Description text
Batterie (12 V, 17 Ah, VdS)
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM classcode
EC011878
ETIMCLASSN
ETIM classname
Battery (Lead)
IFCEXPORT
IfcAsExport
IfcElectricFlowStorageDevice.BATTERY
OMNICLASSNU
Omniclass number
23-35 19 15
OMNICLASS
Omniclass title
Rechargeable Batteries
UNICLASSC
Uniclass code
Pr_60_70_06_12