您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
facial tissue dispenser acorp 987 36 987 36
Bradley
Washroom Accessories
Hospitality
987 36 Facial Tissue Dispenser
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bradley/washroom_accessories/hospitality/987_36_facial_tissue_dispenser/facial_tissue_dispenser_acorp_987_36.prj},{NB=Washroom_Accessories - Hospitality - 987_36_facial_tissue_dispenser - facial_tissue_dispenser_acorp_987_36 - facial_tissue_dispenser_acorp_987_36_987_36},{PERCENTAGEOFRECYCLEDCONTENT=0.000},{LOWEMITTINGMATERIAL=0.000},{PAPERPRODUCTVISIBILITY=1.000},{DEFAULTELEVATION=48.000},{WIDTH=11.625},{HEIGHT=6.250},{DEPTH=4.000},{NAME=facial_tissue_dispenser_acorp_987_36_987_36},{INAME=facial_tissue_dispenser_acorp_987_36_987_36},{RFAFILE=facial_tissue_dispenser_acorp_987_36},{SHA256=4dHf6gWMD9RzDFnA2eqXmbOKTwIRsz0wRJbs2htS4vk=},{VARIANTNAME=987-36},{MATERIAL=Stainless Steel},{INSTALLATIONTYPE=Wall Mounted}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bradley
Description
Facial Tissue Dispenser Acorp 987-36
Bill of material
facial_tissue_dispenser_acorp_987_36_987_36
VARIANTNAME
987-36
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0.000
LOWEMITTINGMATERIAL
Low Emitting Material
0.000
PAPERPRODUCTVISIBILITY
Paper Product Visibility
1.000
DEFAULTELEVATION
Default Elevation
48.000
MATERIAL
Material
Stainless Steel
INSTALLATIONTYPE
Installation Type
Wall Mounted
WIDTH
Width
11.625
HEIGHT
Height
6.250
DEPTH
Depth
4.000
WARRANTYINFORMATION
Warranty Information
Complete Unit 1 Year Warranty. This Warranty does not cover installation or any other labor charges and does not apply to any units which have been damaged by abuse, improper installation, imporper maintanence, or altered in any way.
VERSION
Version
1.0
URL
http://www.bradleycorp.com/
TECHNICALDATA
Technical Data
n/a
OMNICLASSTITLE
OmniClass Title
Facial Tissue Dispensers
OMNICLASSCODE
OmniClass Code
23.21.43.15.17
MODELINGCODE
Modeling Code
n/a
MODEL
Model
987-36
MATERIALNOTE
Material Note
n/a
MASTERFORMATTITLE
MasterFormat Title
Toilet, Bath, and Laundry Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 00
MANUFACTURER
Manufacturer
Bradley Corporation
INDUSTRYSTANDARDS
Industry Standards
n/a
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
Facial Tissue Dispenser
COPYRIGHT
Copyright
This Model is Property of Bradley Corporation
COMPLIESTONAFTA
Complies to NAFTA
n/a
BUYAMERICANACT
Buy American Act
To Be Determined
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
No