??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
FAVUPRS - Quick connector - vacuum switch
Bill of material
FAVUPRS4
CODE
FAVUPRS
NO
NO.
D
SETT
Setting range
kPa(mmHg)
FACT
Factory setting
kPa(mmHg)
ACTI
Action accuracy
±5.3(±40) kPa(mmHg)
JOB
Job assignment
4.0~13.3(30~100) kPa(mmHg)
ELEC
Electrical specifications
AC125V:5A AC250V:3A
OPER
Operating temperature range
0~60 °C
WEI
weight
29 g
LINK
link
https://www.srdfaa.com/category/41