??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
FB-10-4 - 40中心孔10.2系列铝型材--防护系列*板夹块
Bill of material
FB-10-4
CODE
G
mm
C1
FB mm
C2
10 mm
C3
mm
SYXC
syxc
40系列
ZJ
mm
G
weight
mm
BZ
mm
L
27.0 mm
L1
12.0 mm
L2
15.0 mm
H
23.0 mm
K
4.0 mm
N
12.6 mm
E
8.000 mm
PDF
fb-08.pdf
Q2
20.000 mm