??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Veith
Description
FB - FB-fixings
Bill of material
FB 45
CODICE
Code
FB 45
A
70 mm
B
50 mm
C
20 mm
D
14 mm
E
12 mm
D1
20 mm
D2
15 mm
D3
9 mm
D4
15 mm
D5
9 mm
BX
50.000 mm
D3X
9.000 mm
D5X
9.000 mm
VERS
1.000 mm
COD
FB45