??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
FB30 - Conveyor belt
Bill of material
11004998 Conveyor belt FB30 X
BNR
Order number
11004998
A
Dimension
mm
Enter value for A
Dimension
mm
cm
inch
ft
POSITION
left/right
TYP
Type
FB30
B
Dimension
30 mm
C
Dimension
55 mm
E
Dimension
70.5 mm
H
Dimension
38 mm
I
Dimension
147.5 mm
K
Dimension
197 mm
O
Dimension
180 mm
P
Dimension
mm
CTNH
CTN Huttwil
73089000
CTNA
CTN Amberg
84799070
GEW
Weight
0.937 kg