??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
FB9262BP20220.2 - Backplanes
Bill of material
FB9262BP20220.2
MANUID
FB9262BP20220.2
DESCSHORT
Short Description
Universal Backplane FB9262BP20220.2
EAN
4050143465651
MANUTYPEDESC
Manufacturer Type Description
FB9262BP20220.2
BAA038006
min. ambient temperature
-40 °C
BAA039006
max. ambient temperature
60.00 °C
BAF016004
Width
510.7 mm
BAB577006
Depth
120 mm
BAA020007
Height
211.8 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
4
LENGTH
0.770
WIDTH
0.290
DEPTH
0.210
CTC
Customs tariff number
8538 1000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink