??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Berger Tools
Description
FBC - Fixing
Bill of material
FBC-075
ARTNR
FBC-075
A
100 mm
B
73.5 mm
C
Ø
40 mm
D
20 mm
E
Ø
9 mm
F
Ø
18 mm
G
Ø
15 mm
H
Ø
11 mm
I
12 mm
L
15 mm