??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RCM
Description
FBC - Fixing
Bill of material
FBC 75
CODE
-
FBC 75
A
100 mm
B
73.5 mm
C
Ø
40 mm
D
20 mm
E
Ø
9 mm
F
Ø
18 mm
G
Ø
15 mm
H
Ø
11 mm
I
12 mm
L
15 mm