??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
FBCNR,FBUNR - Screw in type fittings for low pressure/sealed coated type fittings for steel tube - hexagon nozzles
Bill of material
FBCNR8A
CODE
code
MAT
Material
SUR
surface treatment
NO
No.
R
R(PT)
1/4
B
17 mm
L
34 mm
L1
12 mm
D
d
7 mm
LINK
link
https://www.srdfaa.com/category/39